How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | T: | 1.938 |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.44 | AE2: | 0.34 |
| M: | 3.47 | I: | 6.1 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AE1: | 0.63 |
| G: | 2.5 | F: | 5 |
| C: | 11.38 in | J: | 8.5 in |
| AD: | 7.53 |
Technical Specifications
| Bore Code: | 31 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Model Code: | H242 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Series Code: | GR |
| Input Keyway: | 1/4 X 2.88 in | Thrust Rating - output shaft: | 1788 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.897 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | H-2 |
| Product Type: | Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

