How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | B: | 10.25 |
| C: | 11.38 in | AE1: | 0.63 |
| D: | 4.44 | F: | 5 |
| G: | 2.5 | AG: | 8.5 |
| L: | 9.57 in | T: | 1.5 |
| AE2: | 0.34 | AD: | 7.53 |
| U: | 1.25 in | I: | 6.1 in |
| M: | 3.47 | J: | 8.5 in |
| V: | 2.75 in |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Assembly: | H-1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.201 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | H242 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

