How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | M: | 3.47 |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.44 | J: | 8.5 in |
| AE2: | 0.34 | B: | 10.25 |
| F: | 5 | V: | 2.75 in |
| T: | 1.625 | AD: | 7.53 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 1.201 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | H-1 |
| Series Code: | GR | Model Code: | H242 |
| Ratio Range: | 100:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

