How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | B: | 10.25 |
| F: | 5 | U: | 1.25 in |
| G: | 2.5 | AE1: | 0.63 |
| T: | 1.625 | AG: | 8.5 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| D: | 4.44 | AE2: | 0.34 |
| V: | 2.75 in | C: | 11.38 in |
| I: | 6.1 in | AD: | 7.53 |
| J: | 8.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | H-1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.201 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Model Code: | H242 | Series Code: | GR |
| Output Diameter (in): | 1.625 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

