How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | B: | 10.25 |
| AD: | 7.53 | F: | 5 |
| AE2: | 0.34 | D: | 4.44 |
| T: | 1.688 | G: | 2.5 |
| AG: | 8.5 | U: | 1.25 in |
| C: | 11.38 in | J: | 8.5 in |
| AE1: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| L: | 9.57 in |
Technical Specifications
| Bore Code: | 27 | Input HP @ 1750 RPM: | 1.201 |
| Reducer: | Worm - Right Angle | Assembly: | H-1 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Model Code: | H242 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | GR | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

