How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | M: | 3.47 |
| AE1: | 0.63 | V: | 2.75 in |
| J: | 8.5 in | C: | 11.38 in |
| T: | 1.688 | D: | 4.44 |
| G: | 2.5 | L: | 9.57 in |
| U: | 1.25 in | B: | 10.25 |
| AG: | 8.5 | AE2: | 0.34 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AD: | 7.53 |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Model Code: | H242 |
| Input HP @ 1750 RPM: | 1.201 | Ratio: | 100:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Series Code: | GR | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | H-1 |
| Bore Code: | 27 | Ratio Range: | 100:1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

