How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| B: | 10.25 | J: | 8.5 in |
| M: | 3.47 | AE1: | 0.63 |
| V: | 2.75 in | T: | 1.875 |
| C: | 11.38 in | G: | 2.5 |
| AG: | 8.5 | AE2: | 0.34 |
| I: | 6.1 in | U: | 1.25 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| L: | 9.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 100:1 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Assembly: | H-1 | Product Type: | Right Angle |
| Model Code: | H242 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.201 | Ratio: | 100:1 |
| Service Factor: | 1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 30 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

