How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | J: | 8.5 in |
| F: | 5 | G: | 2.5 |
| U: | 1.25 in | D: | 4.44 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| M: | 3.47 | AE1: | 0.63 |
| B: | 10.25 | AG: | 8.5 |
| T: | 1.938 | L: | 9.57 in |
| V: | 2.75 in | I: | 6.1 in |
| C: | 11.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | H-1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Gear Type: | Worm | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | GR |
| Model Code: | H242 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 1.201 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

