How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| B: | 10.25 | M: | 3.47 |
| T: | 1.938 | F: | 5 |
| J: | 8.5 in | AG: | 8.5 |
| C: | 11.38 in | I: | 6.1 in |
| U: | 1.25 in | G: | 2.5 |
| AE2: | 0.34 | V: | 2.75 in |
| AD: | 7.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.201 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Model Code: | H242 | No. of Gear Reductions: | Single |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Assembly: | H-1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

