How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | G: | 2.5 |
| I: | 6.1 in | C: | 11.38 in |
| AE1: | 0.63 | M: | 3.47 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| J: | 8.5 in | T: | 2.188 |
| F: | 5 | L: | 9.57 in |
| V: | 2.75 in | B: | 10.25 |
| AG: | 8.5 | D: | 4.44 |
| AD: | 7.53 |
Technical Specifications
| Bore Code: | 35 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output RPM: | 17.5 | Model Code: | H242 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.201 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | H-1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

