How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE2: | 0.34 |
| G: | 2.5 | C: | 11.38 in |
| M: | 3.47 | D: | 4.44 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | F: | 5 |
| AD: | 7.53 | U: | 1.25 in |
| J: | 8.5 in | T: | 1.438 |
| I: | 6.1 in | L: | 9.57 in |
| AE1: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | H-2 |
| Shaft Seal Material: | Viton | Model Code: | H242 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.201 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | GR | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

