How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | F: | 5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.44 | AE2: | 0.34 |
| L: | 9.57 in | B: | 10.25 |
| G: | 2.5 | J: | 8.5 in |
| AE1: | 0.63 | I: | 6.1 in |
| U: | 1.25 in | V: | 2.75 in |
| C: | 11.38 in | T: | 1.438 |
| AD: | 7.53 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.201 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Model Code: | H242 | Center Distance (in): | 4.25 |
| Ratio: | 100:1 | Assembly: | H-2 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | GR | Ratio Range: | 100:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

