How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | B: | 10.25 |
| AE2: | 0.34 | V: | 2.75 in |
| M: | 3.47 | AE1: | 0.63 |
| AG: | 8.5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| J: | 8.5 in | D: | 4.44 |
| U: | 1.25 in | I: | 6.1 in |
| C: | 11.38 in | L: | 9.57 in |
| T: | 1.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Model Code: | H242 | Output Diameter (in): | 1.5 in |
| Assembly: | H-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Ratio Range: | 100:1 | Input HP @ 1750 RPM: | 1.201 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

