How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AD: | 7.53 |
| V: | 2.75 in | F: | 5 |
| AG: | 8.5 | C: | 11.38 in |
| M: | 3.47 | B: | 10.25 |
| I: | 6.1 in | D: | 4.44 |
| G: | 2.5 | U: | 1.25 in |
| AE1: | 0.63 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AE2: | 0.34 |
Technical Specifications
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Model Code: | H242 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 100:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | GR |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 1.201 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

