How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AG: | 8.5 |
| C: | 11.38 in | M: | 3.47 |
| F: | 5 | G: | 2.5 |
| U: | 1.25 in | AE2: | 0.34 |
| L: | 9.57 in | AE1: | 0.63 |
| B: | 10.25 | T: | 1.625 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| V: | 2.75 in | J: | 8.5 in |
| I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.201 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Series Code: | GR | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | H-2 | Model Code: | H242 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

