How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | D: | 4.44 |
| G: | 2.5 | B: | 10.25 |
| U: | 1.25 in | L: | 9.57 in |
| AG: | 8.5 | C: | 11.38 in |
| V: | 2.75 in | M: | 3.47 |
| J: | 8.5 in | T: | 1.625 |
| AE1: | 0.63 | I: | 6.1 in |
| F: | 5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Assembly: | H-2 | Service Factor: | 1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Output RPM: | 17.5 |
| Model Code: | H242 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.201 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

