How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | J: | 8.5 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AE2: | 0.34 |
| U: | 1.25 in | F: | 5 |
| D: | 4.44 | AD: | 7.53 |
| V: | 2.75 in | AG: | 8.5 |
| I: | 6.1 in | T: | 1.688 |
| M: | 3.47 | L: | 9.57 in |
| AE1: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | H-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Model Code: | H242 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.201 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 | Bore Code: | 27 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

