How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| I: | 6.1 in | D: | 4.44 |
| J: | 8.5 in | AE1: | 0.63 |
| M: | 3.47 | B: | 10.25 |
| T: | 1.75 | AG: | 8.5 |
| G: | 2.5 | V: | 2.75 in |
| L: | 9.57 in | F: | 5 |
| C: | 11.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Solid Shaft | Assembly: | H-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Model Code: | H242 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 1.201 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

