How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | J: | 8.5 in |
| M: | 3.47 | D: | 4.44 |
| C: | 11.38 in | I: | 6.1 in |
| F: | 5 | G: | 2.5 |
| V: | 2.75 in | U: | 1.25 in |
| AE1: | 0.63 | AD: | 7.53 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | T: | 1.938 |
| AE2: | 0.34 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Style: | Solid Shaft |
| Model Code: | H242 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Product Type: | Right Angle | Assembly: | H-2 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.201 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Thrust Rating - output shaft: | 2533 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

