How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | L: | 9.57 in |
| AE1: | 0.63 | J: | 8.5 in |
| D: | 4.44 | C: | 11.38 in |
| F: | 5 | AD: | 7.53 |
| T: | 2.188 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| U: | 1.25 in | I: | 6.1 in |
| M: | 3.47 | G: | 2.5 |
| V: | 2.75 in |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | H-2 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 1.201 |
| Thrust Rating - output shaft: | 2533 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 | Model Code: | H242 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

