How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | U: | 1.25 in |
| M: | 3.47 | T: | 1.438 |
| L: | 9.57 in | AG: | 8.5 |
| G: | 2.5 | F: | 5 |
| AE1: | 0.63 | V: | 2.75 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | I: | 6.1 in |
| B: | 10.25 | AE2: | 0.34 |
| J: | 8.5 in |
Technical Specifications
| Model Code: | H242 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Input HP @ 1750 RPM: | 9.301 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | H-1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2319 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

