How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | AD: | 7.53 |
| M: | 3.47 | C: | 11.38 in |
| AE2: | 0.34 | B: | 10.25 |
| AE1: | 0.63 | F: | 5 |
| T: | 1.625 | J: | 8.5 in |
| D: | 4.44 | G: | 2.5 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | H-1 | Ratio: | 15:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | H242 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2319 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Bore Code: | 26 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 9.301 |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

