How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | M: | 3.47 |
| V: | 2.75 in | AE1: | 0.63 |
| J: | 8.5 in | B: | 10.25 |
| L: | 9.57 in | G: | 2.5 |
| F: | 5 | AE2: | 0.34 |
| AG: | 8.5 | AD: | 7.53 |
| D: | 4.44 | C: | 11.38 in |
| T: | 1.625 |
Technical Specifications
| Model Code: | H242 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.301 | Assembly: | H-1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2319 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

