How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| M: | 3.47 | D: | 4.44 |
| AE1: | 0.63 | AD: | 7.53 |
| G: | 2.5 | F: | 5 |
| AE2: | 0.34 | T: | 1.688 |
| U: | 1.25 in | AG: | 8.5 |
| I: | 6.1 in | B: | 10.25 |
| J: | 8.5 in | V: | 2.75 in |
| C: | 11.38 in |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Bore Code: | 27 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2319 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | H242 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | H-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.301 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

