How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | F: | 5 |
| AE1: | 0.63 | AE2: | 0.34 |
| D: | 4.44 | J: | 8.5 in |
| T: | 1.75 | M: | 3.47 |
| AD: | 7.53 | L: | 9.57 in |
| U: | 1.25 in | V: | 2.75 in |
| I: | 6.1 in | G: | 2.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| B: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.301 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Assembly: | H-1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 116.7 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Thrust Rating - output shaft: | 2319 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Model Code: | H242 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

