How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | L: | 9.57 in |
| AD: | 7.53 | B: | 10.25 |
| D: | 4.44 | AE1: | 0.63 |
| AG: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in | J: | 8.5 in |
| AE2: | 0.34 | V: | 2.75 in |
| T: | 1.875 | I: | 6.1 in |
| M: | 3.47 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 9.301 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2319 |
| Service Factor: | 1 | Bore Code: | 30 |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Model Code: | H242 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

