How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | M: | 3.47 |
| D: | 4.44 | I: | 6.1 in |
| T: | 1.875 | V: | 2.75 in |
| F: | 5 | G: | 2.5 |
| U: | 1.25 in | AE2: | 0.34 |
| AD: | 7.53 | AE1: | 0.63 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | B: | 10.25 |
| L: | 9.57 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 9.301 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2319 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Assembly: | H-1 |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | H242 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

