How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AD: | 7.53 |
| U: | 1.25 in | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | F: | 5 |
| J: | 8.5 in | M: | 3.47 |
| I: | 6.1 in | G: | 2.5 |
| B: | 10.25 | T: | 2 |
| D: | 4.44 | AE1: | 0.63 |
| C: | 11.38 in | V: | 2.75 in |
| AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Diameter (in): | 2 in |
| Assembly: | H-1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.301 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Model Code: | H242 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Thrust Rating - output shaft: | 2319 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

