How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE2: | 0.34 |
| I: | 6.1 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AD: | 7.53 | AE1: | 0.63 |
| F: | 5 | D: | 4.44 |
| M: | 3.47 | T: | 2.188 |
| B: | 10.25 | L: | 9.57 in |
| V: | 2.75 in | AG: | 8.5 |
| J: | 8.5 in |
Technical Specifications
| Assembly: | H-1 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2.188 in | Model Code: | H242 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.301 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2319 |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

