How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 1.688 |
| AD: | 7.53 | AG: | 8.5 |
| J: | 8.5 in | V: | 2.75 in |
| M: | 3.47 | B: | 10.25 |
| Center Distance (in): | 4.25 in | F: | 5 |
| L: | 9.57 in | U: | 1.25 in |
| AE1: | 0.63 | I: | 6.1 in |
| AE2: | 0.34 | G: | 2.5 |
| D: | 4.44 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 116.7 |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.301 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | H242 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | H-2 | Thrust Rating - output shaft: | 2319 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

