How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | M: | 3.47 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 2.5 | L: | 9.57 in |
| D: | 4.44 | AG: | 8.5 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | C: | 11.38 in |
| J: | 8.5 in | AD: | 7.53 |
| F: | 5 | U: | 1.25 in |
| T: | 1.75 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output RPM: | 116.7 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.301 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2319 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | H-2 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Model Code: | H242 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

