How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | D: | 4.44 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | AE2: | 0.34 |
| M: | 3.47 | L: | 9.57 in |
| G: | 2.5 | V: | 2.75 in |
| B: | 10.25 | U: | 1.25 in |
| AD: | 7.53 | AE1: | 0.63 |
| F: | 5 | C: | 11.38 in |
| AG: | 8.5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | H-2 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | H242 |
| Thrust Rating - output shaft: | 2319 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.301 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Bore Code: | 28 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

