How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| U: | 1.25 in | AD: | 7.53 |
| D: | 4.44 | AG: | 8.5 |
| AE1: | 0.63 | C: | 11.38 in |
| G: | 2.5 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | F: | 5 |
| T: | 1.875 | M: | 3.47 |
| J: | 8.5 in | L: | 9.57 in |
| B: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | H-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Thrust Rating - output shaft: | 2319 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 9.301 | Model Code: | H242 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

