How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | G: | 2.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AD: | 7.53 |
| I: | 6.1 in | V: | 2.75 in |
| AG: | 8.5 | C: | 11.38 in |
| AE1: | 0.63 | B: | 10.25 |
| U: | 1.25 in | L: | 9.57 in |
| AE2: | 0.34 | J: | 8.5 in |
| M: | 3.47 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.301 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Model Code: | H242 |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2319 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Assembly: | H-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

