How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.34 | T: | 1.875 |
| J: | 8.5 in | AG: | 8.5 |
| C: | 11.38 in | AE1: | 0.63 |
| U: | 1.25 in | B: | 10.25 |
| AD: | 7.53 | L: | 9.57 in |
| M: | 3.47 | F: | 5 |
| D: | 4.44 | G: | 2.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 15:1 | Bore Code: | 30 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Assembly: | H-2 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | H242 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2319 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.301 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

