How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| I: | 6.1 in | AE2: | 0.34 |
| J: | 8.5 in | F: | 5 |
| AE1: | 0.63 | AG: | 8.5 |
| T: | 1.5 | U: | 1.25 in |
| AD: | 7.53 | B: | 10.25 |
| M: | 3.47 | V: | 2.75 in |
| G: | 2.5 |
Technical Specifications
| Assembly: | H-1 | Input HP @ 1750 RPM: | 7.588 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Model Code: | H242 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

