How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| J: | 8.5 in | D: | 4.44 |
| F: | 5 | AE2: | 0.34 |
| U: | 1.25 in | L: | 9.57 in |
| V: | 2.75 in | I: | 6.1 in |
| G: | 2.5 | C: | 11.38 in |
| T: | 1.688 | AD: | 7.53 |
| M: | 3.47 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Assembly: | H-1 | Input HP @ 1750 RPM: | 7.588 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Service Factor: | 1 |
| Model Code: | H242 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2533 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

