How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | C: | 11.38 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| B: | 10.25 | U: | 1.25 in |
| AD: | 7.53 | I: | 6.1 in |
| T: | 1.75 | D: | 4.44 |
| G: | 2.5 | F: | 5 |
| V: | 2.75 in | M: | 3.47 |
| J: | 8.5 in | AE1: | 0.63 |
| AG: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 7.588 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Ratio: | 20:1 | Assembly: | H-1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

