How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | F: | 5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | U: | 1.25 in |
| V: | 2.75 in | T: | 2.188 |
| AE2: | 0.34 | AE1: | 0.63 |
| M: | 3.47 | AD: | 7.53 |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.44 | B: | 10.25 |
| J: | 8.5 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | H-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.588 | Bore Code: | 35 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Model Code: | H242 | Ratio Range: | 20:1 |
| Mounting Style: | Shaft Mount | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

