How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | F: | 5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AG: | 8.5 |
| U: | 1.25 in | B: | 10.25 |
| J: | 8.5 in | AE1: | 0.63 |
| AE2: | 0.34 | T: | 2.188 |
| C: | 11.38 in | G: | 2.5 |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.44 |
Technical Specifications
| Bore Code: | 35 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Assembly: | H-1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 7.588 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2533 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Product Type: | Right Angle | Model Code: | H242 |
| Output Diameter (in): | 2.188 in | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

