How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AE2: | 0.34 |
| M: | 3.47 | V: | 2.75 in |
| G: | 2.5 | J: | 8.5 in |
| C: | 11.38 in | AG: | 8.5 |
| B: | 10.25 | T: | 1.5 |
| D: | 4.44 | F: | 5 |
| AD: | 7.53 | L: | 9.57 in |
| AE1: | 0.63 |
Technical Specifications
| Ratio: | 20:1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Model Code: | H242 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Input HP @ 1750 RPM: | 7.588 |
| Bore Code: | 24 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

