How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| AG: | 8.5 | F: | 5 |
| B: | 10.25 | M: | 3.47 |
| G: | 2.5 | T: | 1.688 |
| AD: | 7.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| C: | 11.38 in | AE1: | 0.63 |
| U: | 1.25 in | AE2: | 0.34 |
| J: | 8.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Model Code: | H242 | Input HP @ 1750 RPM: | 7.588 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

