How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | V: | 2.75 in |
| B: | 10.25 | U: | 1.25 in |
| J: | 8.5 in | AE1: | 0.63 |
| D: | 4.44 | T: | 1.688 |
| M: | 3.47 | AG: | 8.5 |
| AD: | 7.53 | C: | 11.38 in |
| AE2: | 0.34 | G: | 2.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.588 |
| Output Diameter (in): | 1.688 in | Assembly: | H-2 |
| Model Code: | H242 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 2533 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

