How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | G: | 2.5 |
| F: | 5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| L: | 9.57 in | C: | 11.38 in |
| D: | 4.44 | T: | 1.688 |
| U: | 1.25 in | AD: | 7.53 |
| B: | 10.25 | AE2: | 0.34 |
| M: | 3.47 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | H-2 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | H242 | Input HP @ 1750 RPM: | 7.588 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

