How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AG: | 8.5 | AE2: | 0.34 |
| V: | 2.75 in | I: | 6.1 in |
| C: | 11.38 in | AE1: | 0.63 |
| U: | 1.25 in | F: | 5 |
| G: | 2.5 | AD: | 7.53 |
| M: | 3.47 | J: | 8.5 in |
| B: | 10.25 | D: | 4.44 |
| T: | 1.75 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Model Code: | H242 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.588 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Mounting Style: | Shaft Mount |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

