How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| I: | 6.1 in | AD: | 7.53 |
| U: | 1.25 in | AE1: | 0.63 |
| T: | 1.75 | J: | 8.5 in |
| G: | 2.5 | L: | 9.57 in |
| V: | 2.75 in | D: | 4.44 |
| M: | 3.47 | B: | 10.25 |
| AG: | 8.5 | C: | 11.38 in |
| F: | 5 |
Technical Specifications
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.588 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Model Code: | H242 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio: | 20:1 | Assembly: | H-2 |
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

