How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AD: | 7.53 |
| AG: | 8.5 | F: | 5 |
| D: | 4.44 | B: | 10.25 |
| J: | 8.5 in | M: | 3.47 |
| V: | 2.75 in | L: | 9.57 in |
| C: | 11.38 in | T: | 2.188 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | I: | 6.1 in |
| AE2: | 0.34 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.588 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Assembly: | H-2 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Model Code: | H242 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

