How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | M: | 3.47 |
| AG: | 8.5 | D: | 4.44 |
| AE1: | 0.63 | J: | 8.5 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| B: | 10.25 | AD: | 7.53 |
| T: | 1.688 | C: | 11.38 in |
| V: | 2.75 in | G: | 2.5 |
| F: | 5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Model Code: | H242 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.242 | Assembly: | H-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

