How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| C: | 11.38 in | AE2: | 0.34 |
| B: | 10.25 | L: | 9.57 in |
| AE1: | 0.63 | J: | 8.5 in |
| F: | 5 | U: | 1.25 in |
| T: | 1.688 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| D: | 4.44 | G: | 2.5 |
| M: | 3.47 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.242 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Model Code: | H242 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | H-1 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

