How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.44 | C: | 11.38 in |
| AE1: | 0.63 | AD: | 7.53 |
| F: | 5 | I: | 6.1 in |
| AG: | 8.5 | AE2: | 0.34 |
| J: | 8.5 in | M: | 3.47 |
| B: | 10.25 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 6.242 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | H-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | H242 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

